After selection of your ZIP code, we designate the relevant staff to attend to you at once.
travel | Speed | Noise during operation | |||
---|---|---|---|---|---|
80m | 4m/s | 63dB(A) at 2m/s |
Part No. | Inner height | Inner width | Bend radius*** | |
---|---|---|---|---|
2400.05AG5 | 25mm | 57mm | 075/100/125/150mm | To the shop |
2600.07AG5 | 35mm | 75mm | 075/100/125/150mm | To the shop |
2600.10AG5 | 35mm | 100mm | 075/100/125/150mm | To the shop |
Part No. | Inner height | Inner width | Bend radius*** | |
---|---|---|---|---|
E4.32.10AG5* | 32mm | 100mm | 100/125/150/175/200mm | ![]() |
E4.32.112AG5* | 32mm | 112mm | 100/125/150/175/200mm | ![]() |
E4.32.12AG5* | 32mm | 125mm | 100/125/150/175/200mm | ![]() |
E4.32.15AG5* | 32mm | 150mm | 100/125/150/175/200mm | ![]() |
E4.32.17AG5* | 32mm | 167mm | 100/125/150/175/200mm | ![]() |
E4.32.20AG5* | 32mm | 200mm | 100/125/150/175/200mm | ![]() |
E4.32.262AG5* | 32mm | 262mm | 100/125/150/175/200mm | ![]() |
E4.42.10AG5* | 42mm | 100mm | 125 / 150 / 160 / 175 / 200mm | ![]() |
E4.42.112AG5* | 42mm | 112mm | 125 / 150 / 160 / 175 / 200mm | ![]() |
E4.42.12AG5* | 42mm | 125mm | 125 / 150 / 160 / 175 / 200mm | ![]() |
E4.42.15AG5* | 42mm | 150mm | 125 / 150 / 160 / 175 / 200mm | ![]() |
E4.42.17AG5* | 42mm | 167mm | 125 / 150 / 160 / 175 / 200mm | ![]() |
E4.42.20AG5* | 42mm | 200mm | 125 / 150 / 160 / 175 / 200mm | ![]() |
E4.42.262AG5* | 42mm | 262mm | 125 / 150 / 160 / 175 / 200mm | ![]() |
Part No. | Inner height | Inner width | Bend radius*** | |
---|---|---|---|---|
P4.32.10AG5* | 32mm | 100mm | 150/200mm | ![]() |
P4.32.10AG5* | 32mm | 100mm | 150/200mm | ![]() |
P4.32.112AG5* | 32mm | 112mm | 150/200mm | ![]() |
P4.32.12AG5* | 32mm | 125mm | 150/200mm | ![]() |
P4.32.15AG5* | 32mm | 150mm | 150/200mm | ![]() |
P4.32.17AG5* | 32mm | 167mm | 150/200mm | ![]() |
P4.32.20AG5* | 32mm | 200mm | 150/200mm | ![]() |
P4.32.262AG5* | 32mm | 262mm | 150/200mm | ![]() |
P4.42.10AG5* | 42mm | 100mm | 100 / 125 / 150 / 200mm | ![]() |
P4.42.112AG5* | 42mm | 112mm | 100 / 125 / 150 / 200mm | ![]() |
P4.42.12AG5* | 42mm | 125mm | 100 / 125 / 150 / 200mm | ![]() |
P4.42.15AG5* | 42mm | 150mm | 100 / 125 / 150 / 200mm | ![]() |
P4.42.17AG5* | 42mm | 167mm | 100 / 125 / 150 / 200mm | ![]() |
P4.42.20AG5* | 42mm | 200mm | 100 / 125 / 150 / 200mm | ![]() |
P4.42.262AG5* | 42mm | 262mm | 100 / 125 / 150 / 200mm | ![]() |
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h