Change Language :
locking separator for higher holding/opening forces in high humidity
humidity and/or large hydraulic hoses. Soon
also available for the E4Q.58.
Part No. Locking separator, unassembled | Part No. Locking separator, assembled |
---|---|
82.8 | 82.8.1 |
Run additional corrugated tubes, cables or hoses parallel to the existing e-chain® Easy retrofitting by fitting PMACLIP system holders. Sizes from 17-48 mm. In addition, a new hose holder to guide large hoses with 60 mm.
* View from the fixed end
Part No. TUB outer link on the right* | Part No. Outer link left* | Part No. Outer link at both ends* | PMACLIP nominal width ø [mm] | Hose holder SHM.60 nominal width ø [mm] |
---|---|---|---|---|
E4Q.44.XXXTUBR.RRR.0 | E4Q.44.XXXTUBR.RRR.0 | E4Q.44.XXXTUBR.RRR.0 | 07, 10, 12, 17, 23 | 60 |
E4Q.58.XXXTUBR.RRR.0 | E4Q.58.XXXTUBR.RRR.0 | E4Q.58.XXXTUBR.RRR.0 | 17, 23, 29, 36, 48 | 60 |
Part No. PMACLIP | NW [mm] | A [mm] | B [mm] | C [mm] | H [mm] | E [mm] | M [mm] |
---|---|---|---|---|---|---|---|
I-BFH-17-0 | 17 | 30.0 | 20 | 34 | 20 | 68 | M6 |
I-BFH-23-0 | 23 | 38.5 | 20 | 42 | 24 | 85 | M6 |
I-BFH-29-0 | 29 | 45.5 | 20 | 48 | 27 | 99 | M6 |
I-BFH-36-0 | 36 | 55.5 | 20 | 56 | 31 | 119 | M6 |
I-BFH-48-0 | 48 | 67.5 | 20 | 68 | 37 | 143 | M6 |
Part No. Hose clamp | NW [mm] | A [mm] | B [mm] | C [mm] |
---|---|---|---|---|
SHM.60 | 60 | 60 | 30 | 25.9 |
The well-known notch separator from other e-chain® series is now also available for the E4Q.64. The notch separator can be positioned precisely. Ideal for 90° rotated applications. Integrated notching ensures that the interior separation is held firmly in place.
Part No. notch separators | Part No. Separators, asymmetrical | Part No. lean separator | Part No. Shelves |
---|---|---|---|
64Q.5 | 64Q.9 | 64Q.12 | 3200.X |
Extend the service life of cables even further with horizontal and vertical internal separations. The easy-to-install
components are now also available for the E4Q.64 series.
Part No. for series | Asymmetrical separators | Universal middle plates | Universal side plates | Universal separators | Snap-in shelves (X = mm) |
---|---|---|---|---|---|
E4Q.64 / H4Q.64 | 64Q.9 | 64Q.21 | 64Q.22 | 64Q.23 | S428.XXX |
The strain relief for clipping in - now also for the
crossbar of the E4Q series.
Part No. locking | A [mm] | B [mm] | Number of teeth [n] | Part No. for e-chain® series |
---|---|---|---|---|
C825.075.ZS4 | 70 | 65 | 11 | E4Q.34, H4Q.34, E4Q.44, H4Q.44 |
C1132.080.ZS | 80 | 73 | 13 | E4Q.58, H4Q.58, E4Q.58L, H4Q.58L, E4Q.64L, H4Q.64L, E4Q.82, H4Q.82 |
E4Q series energy chains have been developed to offer the best possible solution for unsupported and long travels. Based on the robust and proven E4.1 energy chain standard, the new range brings a long service life and a high degree of modularity.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr