Change Language :
The E4Q series energy chain was developed to provide the best possible solution for unsupported and long travel distances. Based on the robust energy chain standard E4.1, which has been tried and tested for over 12 years, the new series offers a long service life and a high level of modularity.
Typical areas of application: Machine tools, crane systems, automation systems
inner height [hi]: 34 mm
inner width [Bi]: 075 - 350 mm
bend radius [R]: 063 - 300 mm
pitch: 56 mm
inner height [hi]: 44 mm
inner width [Bi]: 075 - 350 mm
bend radius [R]: 075 - 350 mm
pitch: 67 mm
inner height [hi]: 58 mm
inner width [Bi]: 100 - 500 mm
bend radius [R]: 135 - 500 mm
pitch: 91 mm
inner height [hi]: 82 mm
inner width [Bi]: 100 - 500 mm
bend radius [R]: 150 - 1,000 mm
pitch: 111 mm
inner height [hi]: 34 mm
inner width [Bi]: 075 - 350 mm
bend radius [R]: 063 - 300 mm
pitch: 56 mm
inner height [hi]: 44 mm
inner width [Bi]: 075 - 350 mm
bend radius [R]: 075 - 350 mm
pitch: 67 mm
inner height [hi]: 58 mm
inner width [Bi]: 100 - 500 mm
bend radius [R]: 135 - 500 mm
pitch: 91 mm
inner height [hi]: 82 mm
inner width [Bi]: 100 - 500 mm
bend radius [R]: 150 - 1,000 mm
pitch: 111 mm
Modular bracket concept with E4Q opening mechanism: individually adapt the energy chain to the hose diameter. Easy, tool-free installation and hose replacement if required.
1 Compared to the E4.1 system
2 Compared to the 4040C series
3 Due to higher additional load the more favourable smaller
series can be used
Complete flexibility, safety and ease of assembly in one
Depending on accessibility, you can choose from which side you want to insert the shelf and whether it is better to access the inner or outer radius of the energy chain to release the crossbar. The intermediate shelves are locked positively via the integrated slider and automatically when the opening crossbar is fitted. Thanks to the positive fit, almost effortless assembly is possible. Thanks to the simple and quick locking mechanism, the shelves are still securely mounted. To unlock, release the crossbar in the inner radius or outer radius, depending on accessibility. The new E4Q e-chain® can be opened quickly and without tools. Once the crossbar has been released, the intermediate floor can be unlocked using the side slider and then simply pulled out.
For series | Part No. Universal middle plates | Part No. Universal side plates | Part No. Separators for universal interior separation | Part No. Shelves, lockable 1) |
---|---|---|---|---|
E4Q.34 / H4Q.34** | 34.21 | 34.22 | 34.23 | S428.XXX |
E4Q.44 / H4Q.44** | 44.21 | 44.22 | 44.23 | S428.XXX |
E4Q.58/H4Q.58* | 58.21 | 58.22 | 58.23 | S428.XXX |
E4Q.82 / H4Q.82* | 82.21 | 82.22 | 82.23 | S428.XXX |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr