Change Language :
Guide cables safely and abrasion-resistant in the cleanroom
abrasion-resistant
► IPA classification ISO class 1
► Compact and modular design
► Easy to open and flexible filling
► Reclosable opening mechanism
To keep rooms particle-free, all machine components must be abrasion-resistant, including the energy supply. With the corrugated tube e-skin®, systems are supplied with data, media and energy without unwanted particles contaminating the air.
corrugated tube e-skin® is a corrugated tube consisting of an upper and lower shell that is completely closed when plugged together. The simple and reclosable opening mechanism enables uncomplicated maintenance and inspection of the cables used. e-skin® therefore offers a number of advantages over conventional corrugated tubes and is available in three versions:
inner height hi : 28 mm
inner width Bi: 68 mm
bend radius R: 055 mm
pitch: 112 mm
inner height hi : 38 mm
inner width Bi: 85 mm
bend radius R: 100 mm
pitch: 112 mm
inner height hi : 20 mm
inner width Bi: 33 mm
bend radius R: 055 mm
pitch: 112 mm
inner height hi : 24 mm
inner width Bi: 48 mm
bend radius R: 055 mm
pitch: 112 mm
inner height hi : 28 mm
inner width Bi: 68 mm
bend radius R: 055 mm
pitch: 112 mm
inner height hi : 38 mm
inner width Bi: 85 mm
bend radius R: 100 mm
pitch: 112 mm
inner height hi : 28 mm
inner width Bi: 68 mm
bend radius R: 055 mm
pitch: 112 mm
inner height hi : 38 mm
inner width Bi: 85 mm
bend radius R: 100 mm
pitch: 112 mm
Realised in practice
corrugated tube e-skin® is available in a closed version and a version with chambers that can be opened individually. This flexibility is unique on the market to date and is an innovation. e-skin® also has sufficient inherent rigidity and a defined bend radius (55 to 100 mm).
The oval geometry ensures lateral stability. This means that short unsupported lengths are possible, even where installation space is limited. Conventional corrugated hoses do not offer this option. The energy supply is also quiet. It has a noise level of just 29 dB (A) and is therefore 5 dB (A) quieter than standard clean cables on the market.
1. cleanroom ISO class 1.
Virtually no wear and abrasion
2. two-part corrugated tube.
Consisting of upper and lower shell
3. attachment from any side.
KMA-Mounting bracket, optionally with strain relief
4. oval geometry.
Protection against unintentional lateral movement
5. completely closed.
Dust and water protected
6. reclosable opening mechanism.
Opening and closing by zip opening principle
7. optional vertical separation.
Consisting of individual dividers and shelves
8. minimisation of abrasion
With the new inner divider made of tribo-optimised iglidur® material, wear can be reduced by up to 80 %
To the e-skin® SK | To the e-skin® soft SK | To the e-skin® Hybrid SKY
corrugated tube e-skin® is certified according to the classification ISO class by IPA Fraunhofer Institute:
Tested at v = 0.5 m/s, 1 m/s and 2 m/s all with ISO Class 1
With the interior separation configurator for e-skin® corrugated tubes, you can create filling variants in seconds and configure complete e-skin® corrugated tubes with interior separation and connection elements.
The new igus® cleanroom laboratory was built by the Fraunhofer IPA for the rapid development of particle-free motion plastic, which is suitable for cleanrooms up to air cleanliness class 1 in accordance with ISO 14644-1.
⬤⬤⬤⬤⬤ most suitable | ⬤ rather less suitable | Yes | X No
e-skin SK corrugated tube | corrugated tube e-skin® SKS | corrugated tube e-skin® SKY | e-skin® flat & CFCLEAN | Energy chain E6/E6.1 | |
---|---|---|---|---|---|
Class 1 according to EN ISO 14644-1 | ✔ | ✔ | ✔ | ✔ | ✔ |
Modular design | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ |
Components individually interchangeable | ✔ | ✔ | ✔ | ✔ | ✔ |
Quick filling, openable | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ |
Fast delivery | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ |
Easy maintenance | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ |
Available from stock | ✔ | ✔ | ✔ | ✔ | ✔ |
Can be shortened | ✔ | ✔ | ✔ | ✔ | ✔ |
Can be widened | X | X | X | ✔ | ✔ |
High productivity rate | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⭘⭘ |
No minimum order quantity | ✔ | ✔ | ✔ | ✔ | ✔ |
Cost-effective | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ |
Suitable for unsupported applications | ⬤⬤⬤⭘⭘ | ⬤⬤⭘⭘⭘ | ⬤⬤⭘⭘⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ |
For high dynamics | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ |
Space-saving | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⭘ |
Fill weight | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⭘⭘⭘ | ⬤⬤⬤⬤⬤ |
36-month guarantee | ✔ | ✔ | ✔ | ✔ | ✔ |
Saves resources | ✔ | ✔ | ✔ | ✔ | ✔ |
Everything from one source (chain, cable, connector) | ✔ | ✔ | ✔ | ✔ | ✔ |
Products also available individually | ✔ | ✔ | ✔ | ✔ | ✔ |
Quiet, smooth operation | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⭘ |
Online calculation of service life | X | X | X | X | ✔ |
Online interior separation configurator | ✔ | ✔ | ✔ | X | ✔ |
Suitable for the following industries | Electrical manufacturing 3C industries Dispenser Glass cutting Semiconductor industry FPD production Microelectronics AOI | Electrical manufacturing 3C industries Dispenser Glass cutting Semiconductor industry FPD production Microelectronics AOI | Electrical manufacturing 3C industries Dispenser Glass cutting Semiconductor industry FPD production Microelectronics AOI | Electrical manufacturing 3C industries Bonding Dispenser Semiconductor industry FPD production Medical technology Microelectronics AOI | Electrical manufacturing Semiconductor industry FPD production Microelectronics Panel robots Packaging Plotter Medical technology |
Buy now | Buy now | Buy now | Buy now | Buy now |
With the e-skin® opener, the upper and lower shell of the corrugated tube can be opened and closed quickly and easily. This is supplied with the purchase.
918 types with IPA Class 1 cleanroom classification. 166 types with IPA Class 2 cleanroom classification. Tested and approved with a 4-year guarantee.
Go to the cablesFlat cable routing system e-skin® flat with stranded structure CFCLEAN for cable routing in display and semiconductor production and in the production of LCD/LED panels:
► Modular and compact design
► Quick cable replacement
► Cleanroom-compatible in accordance with IPA ISO Class 1
► High reliability thanks to coordinated CFCLEAN cable assemblies
► Available from stock
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr