Mingseal produces products for the 3C industry (computer, communication and consumer electronics). The main product is an adhesive dispenser for camera modules.
In the past, igus® E3 and E6 e-chain®, which are already suitable for ISO class 1 according to IPA, were used as the energy supply. Nowadays, however, the market demands even greater freedom from particles (and therefore theoretically an even better ISO class) than before, especially for mobile phone camera modules.
The reason for this is the ever-increasing number of pixels in mobile phone cameras, because if there is just one particle on these modules, the entire module is abandoned and the overall equipment effectiveness (OEE) and the yield (YIELD) of the system drop enormously.