Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 640, crossbars at every link
1. Optimum ratio of inner height to outer height
2. Numerous interior separation possibilities
3. Stop dog with brake for noise reduction
4. Wide, rounded crossbars
5. Optimized glide pads with lateral wear allowance
6. Dirt-repellent exterior
7. Energy Chains® also available with reverse bending
radius “RBR”
8. Crossbars on Energy Chains® are removable along
both radii
Inner widths Bi: 3.43 up to 22.13 (87 - 562 mm)
Bending radii R: 7.87 up to 39.37 (200 - 1000 mm)
Pitch: 5.63 (143 mm) per link = 3 links/ft (7/m)