PCL: very flexible, medium corrugated tubes CSA
PCL - is suitable only for static application!
Temperature range:
-50°C to +105°C, short term up to 150°C
Material:
PA 6, modified, halogen free
Fire behavior according to UL 94:
V2, self extinguishing
Special properties:
Suitable for low working temperatures
Special approvals:
UL, CSA
Resistant against:
Bore oil, cutting oil, machine oil, apparatus oil, hydraulic oil, lubricants, emulsifiers, spark erosion fluids, solvents, fuels
(General oils up to +100°C)
Application:
General mechanical engineering