Lubrication-free bearings for applications in fluid technology
Hydraulic and pneumatic systems
Valve technology
Each shut-off device consists of an actuator and an actuator (= valve). Thanks to their high chemical resistance and freedom from maintenance, our products are ideal for use in valve technology.
Whether cooling water pump in the car or washing water pump in the dishwasher: iglidur® plain bearings are resistant to chemicals and withstand high sliding speeds of up to 6,500 rpm trade show when used in the medium.
Every household has meters for water and gas. igus® components such as gears, plain bearings or coupling rods can be installed. With special materials, including for underwater use, we find a solution for every application.
Whether gas spring, hydraulic or pneumatic cylinder: With iglidur® guide ring and plain bearings, low-backlash piston guides can be achieved under almost all conditions.
Dampers are used to control, regulate and measure air flows in HVAC systems. As igus® components are characterised by a long service life and freedom from corrosion, they are often used for damper applications.
Fans are used to move the air within HVAC systems. We offer lubrication-free bearing arrangements with both high-speed plain bearings and xiros plastic ball bearings.
With a plain bearing made of iglidur® UW160, the paddle wheel "floats" on the bearing point. Minimal friction, since UW160 has the same density as water.
xiros ball bearing with glass balls for smooth-running, corrosion-free bearing of the impeller
Cost-effective manufacture of the entire impeller using injection moulding