Change Language :
For the storage of bottles in the washing chain, the automated unscrewing and emptying of bottles or the lifting station for cleaning, plain bearings are used above all, but also stainless steel shafts and drylin® linear bearings from our product portfolio. Components are used here that work reliably and without the use of lubricants despite constant cleaning intervals.
Six important stations are shown below, from feeding the bottles into the washing process to the lifting station and the beverage container transfer area. The user report of a modern washing system for kegs - the Innokeg AF-C Transversal from KHS - is linked on the right.
The MultiGuide Base from Krones eliminates the need to change the clothing. Clamps and rollers are special parts, while the plain bearings are made of iglidur® X.
Go to user reportReliable plain bearings for tight installation spaces and continuous operation in rink beverage machines
Go to user reportdrylin® stainless steel guides enable compact and cost-effective KEG cleaning system
Discover even more successful applications in the beverage, food and packaging industries.
Discover more applicationsIn person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr