Change Language :
No matter which system station: igus® offers a modular construction kit consisting of linear and rotary bearing technology that fulfils all requirements:
Linear bearings in conveyor technology, for example, enable precise positioning when feeding containers.
lubrication-free plain and spherical plain bearings are used, for example, in the linear stroke for container separation, in the bearing support of threaded spindles, in the flap opening mechanism of multihead weighers or in the dosing unit.
Spindle lifting tables with a high static load capacity are used in combination with linear bearings and guide carriages to adjust the filling arm.
And energy chains for cable routing are used when the safe height adjustment of filling stations must be guaranteed.
Dosing stations are a single module within an overall system that can be customised as a modular system. They should therefore usually be considered together with other stations, from container separation to filling and lid separation.
Products used and application examples
The example of this miromatic mixing and filling system from Michael Rothdach GmbH clearly shows not only the dosing station but also the upstream and downstream sections. Above all, these are the container separation, filling station and lid separation. Various igus® product solutions are installed here.
At the centre of the filling station is the filling arm, which precisely fills containers such as buckets, canisters or hobbocks with different contents and in a wide variety of industries.
Filling systems or filling stations are often modular individual sections of a larger packaging system. Other process steps, such as container feeding, are located directly upstream.
Products used and application examples
As a wide variety of tasks are combined in the filling line, from container feeding to dosing and filling, a colourful range of machine components such as storage systems, spindles or even energy chains are used here.
Using the example of a filling line from Fricke Abfülltechnik GmbH & Co. KG, three sections and the product solutions used are shown.
Further application examples of our customers
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr