Change Language :
Our tried-and-tested plain bearing solutions are used on the folding and rotating joints of the machines. As our polymer-bearing dry operation, no grease is released into the environment. This ensures a higher feed quality.
Dust, vibrations and high forces characterise this area of application. High impact loads and edge loads put immense strain on the bearing points of ploughs, cultivators, harrows and seed drills. This is where our igutex ® heavy-duty bearings prove their worth. They withstand the harsh conditions and high loads and are also lubrication-free. This protects the soil from lubricant loss.
Developed for particularly high loads
Composite bearings are a combination of different materials. For example, mineral materials (glass, carbon) are interwoven, combined with synthetic resins and other additives and sometimes pressed together under high temperatures and pressure.
In our igutex ® plain bearings, a robust glass fibre fabric serves as the outer shell, while an inner layer optimised for sliding properties reduces friction on the shaft.
The booms on a field sprayer have many folding points, which are exposed to high oscillation and leverage forces. Here too, our fibre composite bearings made of the materials igutex® TX1, TX2, TX3 and bearings made of iglidur ® Q3E are the right choice due to their durability.
The cables are also protected by our energy chain system E2
Machines for mechanical weed removal have a particularly large number of bearing points. The maintenance-free nature of the bushings plays a major role here. The plain bearings made of our material iglidur ® G are ideal here. As our bearings do not require lubrication, no lubricant or grease can drip onto the field.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr