Change Language :
Save time and space with an intelligent modular connector system
The Module Connect is the concept of a new type of plug-in connector for connecting electrical cables, fibre optic cables and pneumatic hoses. As a cable connector, our modular plug-in connector is characterised by a space-saving, flat housing and is used wherever several or a large number of cables need to be connected in the smallest possible space. The Module Connect won the reddot design award in 2018.
Thanks to the simple modular principle, an individual plug-in/disconnection point can be configured as a module from several connector housings. Each housing can be fitted with up to four different connector inserts.
The housings can then be joined together, allowing almost unlimited module variations in individual widths and heights. Thanks to the flat housing type, the Module Connect is very space-saving and enables a high contact density for every application.
Try it out at home or in the office and get a first impression
You can test the Module Connect with our new, free augmented reality service. Access the service with your PC and scan the QR code with your smart device for the AR model or click on the link directly with your smart device.
... Expand your modular interface quickly & flexibly
Tech up:
Cost down:
The connector modules can be adapted to the filling and geometry of the e-chain in one or more layers. This enables optimal cabling in terms of function and design for every application.
In combination with the universal strain relief from igus, secure fastening directly in the connector housing is possible. The soft elements used enclose the cable and hold it securely in place without damaging it. Visually modelled on honeycombs, the flexible structure adapts to different cable diameters, creating universal strain relief.
Our modular connector, also known as a quick connector, can be used in a variety of ways, for example at the chain's fixed end or moving end, between two energy chains or for inserting cables into terminal boxes or switch cabinets.
The Module Connect adapter connects the Module Connect plug-in connector and the energy chain to form a coherent assembly.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr