drylin® test laboratory

Our test laboratory for drylin® linear technology

What is tested and how?

Which test benches are available in the linear technology test laboratory?

Test rig for linear long stroke

Linear long stroke

  • Test of pivoting wear rate
  • load up to 200 N
  • Surface speed of 0.01m/s
  • Tests at room temperature
  • Available shaft diameter 10mm
  • Stroke length 300mm
  • Underwater tests possible
Test rig 5:1 with linear movement
  • Coefficient of wear and friction during linear movement
  • load up to 2500 N
  • surface speed of 0.2 m/s
  • Tests at room temperature
  • Possible shaft diameters 20 mm
  • stroke length of 200 mm
Linear technology tests underwater

Linear technology tests underwater

  • Test of pivoting wear rate
  • Load up to 100N
  • Surface speed of 0.01m/s
  • Tests at room temperature
  • Available shaft diameter 10mm

Which online tool does the test data flow into?

Test in the test lab and igus online tool

Selected practical tests from the igus® test laboratory

We test your application

The different areas of the igus® test laboratory

robolink Low Cost Automation

e-chain energy supplies

Consulting

I look forward to answering your questions

Shipping and consultation