Change Language :
Extension of the flat cable e-skin® flat accessories:
Simplified strain relief in the mounting bracket. One-piece, continuous element for defined cable diameter ranges per layer. This reduces the number of components in the mounting bracket and enables quick installation.
Part No. Spacers | Possible cable diameters |
---|---|
SKFC.SP16 | 4 - 7 |
SKFC.SP20 | 8 - 10 |
Thee-skin® flat cable routing system consists of individual interconnectable cable chambers. One or more cables can be inserted into these chambers.
Configure and request an e-skin® flat energy supply for cleanroom applications in just a few steps.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr