e-skin® soft cleanroom energy chains

Tech up
  • 32 % lower clearance height compared to e-skin®
  • Installation space 135 m
  • bend radius 40 to 100 mm
  • 6 dB(A) quieter than commercially available "Clean Cable"
Cost down
  • Quick assembly thanks to zip-opening principle
  • No minimum order quantity - no minimum order quantity available
  • Cable-friendly due to defined minimum bend radius
  • Uncomplicated maintenance and inspection of the cables used possible
Proof
Sustainability
  • 99 % material savings possible as only the affected cable and not the entire system has to be immersed when replacing the cable
  • Have your energy or drag chain, regardless of the manufacturer, processed in the igus® Chainge® recycling programme
  • igus® supports the circular economy of plastic and invests in chemical recycling

Interior separation configurator for the e-skin

e-skin interior separation configurator
  • Simple handling
  • Avoidance of filling errors thanks to integrated set of rules
  • Automatic creation of a parts list and drawing with dimensions
  • Simple enquiry and ordering of the complete corrugated conduit with chainflex® cable and interior separation in the desired configuration

Request a free sample!

Technical details

e-skin

Commercially available corrugated hose

igus e-skin

Bend radius of corrugated hoses
Upper/lower shell of e-skin
Interior of e-skin
Interior separation of e-skin
Inherent rigidity of corrugated hoses
Short unsupported e-skin lengths
Lateral application of force
Lateral stability of the e-skin
e-skin
e-skin for short unsupported lengths
e-skin
Outer radius of e-skin

Tested for real use in the igus® test laboratory

Continuous test
Bending test
Noise level measurement

Suitable cables for cleanroom applications

Cables for cleanrooms
  • 918 types with IPA Class 1 cleanroom classification
  • 166 types with IPA Class 2 cleanroom classification
  • With highly abrasion-resistant sheath materials
  • Tested and approved with a 4-year guarantee

This could also be of interest to you

More e-skin series

e-skin series
  • Safe and abrasion-resistant cable routing in the cleanroom
  • Particle-free, self-supporting cable routing
  • Class 1 cleanroom

Further cleanroom products

Products for the cleanroom
  • cleanroom ISO Class 1
  • space-saving
  • low vibration

More energy supply systems

Energy supply systems
  • Large product selection
  • Various types of movement possible
  • 36 months guarantee

Consulting

I look forward to answering your questions

Shipping and consultation