Change Language :
Simple, slow rotary movements up to 225° do not require a customised energy chain. The movement is released by winding the energy chain. Such movements can be realised with normal, linear moving energy chains from the catalogue. No reverse bend radius is required. This variant is therefore also the most cost-effective way of realising rotary movement.
Typical areas of application: General mechanical and plant engineering, production systems, material handling, machine tools
Application areas
Product recommendations
Discover the igus® world of rotating energy supply to safely transport energy, data, liquids and air at angles of rotation of up to 7,000 degrees.
Thanks to its modularity, versatility and high stability, the extensive selection of different energy chains offers numerous solutions for many applications.
Ten valuable tips for the correct guide trough for circuit modules if you want to design them yourself. Avoid errors that can impair the service life of your system or even lead to failure.
From the content:
- Planning guide troughs correctly
- Tips for cable routing
- Limiting the maximum rotation angle
- Generate CAD data for channels and entire modules
Download 10 tips now free of charge. We are also available to help and advise you personally at any time.
Verkaufsleiter Engineering Projekte und Montage Service
+49 2203 9649 7439Write e-mailIn person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr