Change Language :
Advantages of e-skin® compared to conventional corrugated hoses:
The e-skin® is a hose consisting of an upper and lower shell that is completely closed when plugged together. It is made of the specially developed polymer material igumid® SK. The simple and reclosable opening mechanism enables uncomplicated maintenance and inspection of the cable used. Operating temperature +10°C / +50°C.
Typical areas of application: Fast, short, unsupported applications, upright and suspended applications, display and semiconductor production, pick & place applications, printers, medical technology and all machines in which corrugated tubes are used, display and semiconductor production
With the interior separation configurator for e-skin® corrugated conduits, you can create filling variants in seconds and configure complete e-skin® corrugated conduits with interior separation and connection elements.
Are you interested in our e-skin® but would like to hold it in your hands before making a final decision to get the best possible impression?
1 Mounting bracket: stable, with integrated strain relief
2 Small installation space: small bend radius
3 Unsupported application thanks to stop-dog on the e-skin® upper shell
4 cleanroom ISO Class 1: virtually no wear and abrasion
5 Gentle on cables: defined minimum bend radius
6 Easy to install: opening of upper and lower shell for easy filling
In the video we show you how quickly the upper and lower shell of the e-skin® can be opened and closed for easy filling.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr