Mobility requires no compromises. Motorbikes and scooters should not only get you reliably from A to B, they should also be fun for the user. Wear due to rust and heavy use, poor performance due to bearing points contaminated with grease and dirt, a bumpy ride, intensive maintenance and costs - nobody wants all that. With our plastic plain and roller bearings, you don't have to make any compromises. The high-performance components are highly resilient and low-wear. As there is no need for external lubrication, no mixture of grease and dirt can build up at the points used, which would clog the material and require time-consuming removal. And unlike metal, plastic weighs less. Suspension forks, throttle valves and brakes are just a few examples of applications for our bearing technology.