Energy chains for double-girder travelling cranes

Lightweight, robust and cost-effective: energy chain solutions for double-girder overhead travelling cranes

guidelite plus
  • Consists of plastic components
  • Offers high guiding stability
  • Made of chemical-resistant EG material
  • Quieter and cheaper than comparable metal troughs
E4.1 energy chain
  • More stability with smaller dimensions
  • High service life even in abrasive ambient conditions
  • Modular energy chain system for easy handling
E4.1R
  • Choice of rolling or sliding design
  • For use on cranes with lower additional loads
  • Noise and vibration reduced with less drive energy required
chainflex
  • cable for use in energy chain
  • Wide range of products
  • Designed for enormous speeds and accelerations, long travel distances and the most adverse environmental influences
i.Sense
  • Monitoring the energy chain on the crane
  • In the event of problems, the software can initiate an emergency stop to prevent damage
  • Increased safety during operation
i.Cee
  • Reports maintenance requirements in the energy chain at an early stage and before damage occurs
  • Avoids expensive system failures
  • Increases operational reliability
Aluminium SuperTrough
  • Seawater-resistant aluminium profile
  • In the Basic and Heavy Duty modular system
  • Very easy and universal installation
  • Glide strip to protect against abrasion
CFXL chainfix clamps
  • Relief of heavily stressed cables
  • 3.5 times higher force absorption than standard clamps
  • Simple retrofitting
Floating moving end
  • For equalising long travel distances
  • Small, light and inexpensive
  • Compatible with isense EC.P
  • Can be used for various energy supplies
e-spool
liftband
e-drum

System comparison

Energy chains systems instead of festooning
Energy chain systems instead of motorised cable reels
Energy chain systems instead of busbar systems

User stories: energy chain successful in double-girder travelling cranes

Indoor crane
Indoor crane
Indoor crane
guidefast crane

Tested for real-life use in the industry's largest test laboratory

Consulting

I look forward to answering your questions

Shipping and consultation