Change Language :
Single girder overhead travelling cranes or single girder bridge cranes are particularly flexible crane types that ensure the lifting and transport of heavy loads, especially in warehouses or production halls.
Due to the wide range of applications for these systems, a customised energy supply solution is required depending on the application. Our energy chain, guide trough and cable are also designed for quick retrofitting, quiet operation and the smallest bend radius.
Smart condition monitoring systems i.Sense
The intelligent sensor technology and software i.Sense monitors the condition of the crane's energy chain around the clock. While heavy loads, long operating times and severe weather conditions mean high loads for STS cranes, i.Sense helps to ensure safe operation. In the event of problems, the software can initiate an emergency stop to prevent major damage.
Super aluminium guide trough
guide troughs are used for long travel distances, from 5 - 12 m depending on the chain type, and support the smooth, low-friction running of the energy chain. The Super-Alu guide troughs consist of a corrosion-resistant and seawater-resistant aluminium profile. They also enable very easy and universal installation.
chainflex®: For moving applications
For many years we have been producing cables that are specially designed and manufactured for energy chains. We are driven to offer the most favourable solution for our customers with a clear guaranteed service life. In our wide range you will find cables that are designed for enormous speeds and accelerations, long travel distances and the most adverse environmental influences.
Energy chain systems instead of festooning, motorised cable reels and busbar systems
This could also be of interest to you
Indoor cranes
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr