Lubrication-free rollers for rolling knife edges

Everything about our knife edge rollers in the overview:

    iglidur rollers for rolling knife edges

    • For particularly tight belt deflection
    • Maintenance-free, no lubrication
    • No production contamination caused by lubricants
    • Durable and wear-resistant
    • Hygienic design without ball or needle rollers
    • Easy to clean
    • Suitable for contact with food (according to FDA, EU 10/2011, NSF, Japan Food Safety Act)
    • Resistant to temperature and chemicals
    • Cost-effective

    Our rolling knife edges at a glance

    iglidur® A180 knife edge roller

    iglidur A180: all-rounder up to 90°C

    • The FDA-compliant all-rounder
    • Good media-resistance
    • Suitable for wet environments
    • For speeds up to 0.3m/s*
    iglidur A250 knife edge roller

    iglidur A250: high speed up to 90°C

    • Very wear-resistant with low coefficients of friction
    • FDA- and EU10/2011-compliant
    • For high belt preload and speeds up to 0.7m/s*
    iglidur® A350 knife edge roller

    iglidur A350: media-resistant up to 180°C

    • The endurance runner in the food sector
    • Compliant with EU Regulation No. 10/2011 EG & FDA
    • For speeds up to 0.5m/s*
    iglidur H1 knife edge roller

    iglidur H1: endurance runner with high media resistance

    • High wear resistance in extreme ambient conditions
    • High resistance to temperature and chemicals
    • For high belt preload and speeds up to 0.7m/s*
    iglidur P210 knife edge roller

    iglidur P210: all-rounder up to 100°C

    • For especially long service life
    • Suitable for a large number of applications
    • Wear-resistant
    • For speeds up to 0.5 m/s*

    Individual lengths and shapes for your rolling knife edges

    Knife edge rollers with special geometry manufactured via injection moulding

    Production via injection moulding

    Online CNC service

    As bar stock

    Wear test in the test laboratory

    Wear rates of the different iglidur materials for knife edge rollers

    Wear test knife edge rollers
    Wear rates of the different iglidur materials for knife edge rollers

    Use in food processing

    Value engineering in the packaging and food industry

    Further information

    Customer meeting

    Free consultation

    iglidur materials under scrutiny

    What is iglidur?

    iglidur® guide rollers

    Guide rollers

    Consulting

    I look forward to answering your questions

    Shipping and consultation