Change Language :
What does self-locking lead screw technology mean? How do I install a flanged lead nut? What is the maximum load a plastic threaded nut can take? Can the bearing clearance of my application be reduced or even prevented? And do I need to lubricate my lead screws?
Questions upon questions - and we provide the answers! Here you will find all questions on the subject of lead screw technology summarised, sorted by topic and answered in detail. Immerse yourself in the world of lead screw technology and discover the benefits of our dryspin® technology for yourself.
The surface pressure of the materials
Material | MPa |
---|---|
iglidur® J | 4 MPa |
iglidur® W300 | 5MPa |
iglidur® A180 | 3.5 MPa |
iglidur® J350 | 2 MPa |
iglidur® E7 | 0.5 MPa |
iglidur® J200 | 2 MPa |
iglidur® R | 2 MPa |
How do I calculate the load-bearing capacity of a trapezoidal thread?
The load-bearing capacity of trapezoidal thread nuts made of high-performance polymers depends on the surface pressure, the surface speed and the resulting temperature. The temperature behaviour is also influenced by the duty cycle and the selected spindle material and its specific thermal conductivity.
Sliding speeds of the iglidur® materials in m/s:
iglidur® material | rotating long-term |
---|---|
iglidur® J | 1.5 |
iglidur® W300 | 1.0 |
iglidur® A180 | 0.8 |
iglidur® J350 | 1.3 |
max. permissible pv value
Using the pv value and the surface contact ratios specified in the dimension tables, the permissible surface speed and the resulting feed rate can be determined for each thread size.
Standard values when using drylin®® plastic nuts without lubrication (for stroke 500 mm). A correction factor must be taken into account for very short or long strokes.
Duty cycle ED | pv valuemax.[MPaxm/s] |
---|---|
100% | 0.08 |
50% | 0.2 |
10% | 0.4 |
Formulary
Designation | Meaning |
---|---|
Faxial | Axial force |
Padmissible | Max. perm. surface pressure 5 N/mm2 |
Preal | Actual surface pressure with selected installation size |
Ae real | effective support surface of the selected trapezoidal lead screw nut |
P | Pitch |
d1 | Pitch diameter |
Mta | drive torque [Nm] when converting a rotary into a longitudinal movement |
Mte | drive torque [Nm] when converting a longitudinal movement into a rotary movement |
v | Surface Speed [m/s] |
Øs | Feed rate [m/s] |
n | Rotational speed [min-1 |
η | Efficiency |
Select the desired thread size and determine the actual surface pressure:
preal =Faxial / Aereal [MPa]
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr