Change Language :
The new dryspin® lead screw nut from bar stock in cylindrical, flange or spanner flat versions offer the following advantages:
Type | Part number | Thread | d1 | d2 | d5 | b1 | b2 | A | B | C |
---|---|---|---|---|---|---|---|---|---|---|
Cylindrical injection moulded threaded nut | DST-□SLM-C-01-DS6.35X25.4 | DS6.35X25.4 | 6.35 | 12 | - | 12 | - | 11 | - | - |
Injection moulded threaded nut with flange | DST-□FLM-C-01-DS6.35X25.4 | DS6.35X25.4 | 6.35 | 12 | 3.2 | 12 | 4 | 11 | 12 | 18 |
It is important to hold a real sample in your hands to get a comprehensive impression. We will be happy to send you a sample of our dryspin® lead screws.
We have summarised all the specifications and advantages of dryspin® lead screw technology on the sample for you. See for yourself and if you have any questions, our experts will be happy to help you.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr