iglidur® X - Material data

The most important specifications at a glance

  • Excellent wear resistance at high temperatures
  • Suitable for extremely high speeds
  • Low moisture absorption
  • Excellent wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
  • Mould resistant according to DIN EN ISO 846
Material properties

When do I use this material?

  • For pressure loads up to 150MPa
  • For linear movements with stainless steel at high temperatures
  • Universal chemical resistance
  • For temperature resistance from -100°C to +250°C (short-term up to +315°C)
  • For very low moisture absorption
  • For high wear resistance over the entire temperature range

When do I use a different material?

Permissible sliding speeds

Maximum surface speed

m/sRotatingOscillatinglinear
permanent1.51.15
Short-term3.52.510

Friction and wear

iglidur® XdryGreasesOilWater
Coefficients of friction µ0.09-0.27 0.090.040.04
Coefficient of friction
Coefficient of friction
Wear
Shaft material

Installation tolerances

Diameter d1 [mm]Shaft h9 [mm]iglidur® X F10 [mm]Housing H7 [mm]
up to 30 - 0.025+0.006 +0.0460 +0.010
> 3 up to 60 - 0.030+0.010 +0.0580 +0.012
> 6 up to 100 - 0.036 +0.013 +0.0710 +0.015
> 10 up to 180 - 0.043+0.016 +0.0860 +0.018
> 18 up to 300 - 0.052+0.020 +0.1040 +0.021
> 30 up to 500 - 0.062 +0.025 +0.1250 +0.025
>50 to 800 - 0.074+0.030 +0.1500 +0.030

Chemical resistance

Radioactive radiation

UV resistance

Vacuum

Further specification

MediumResistance
Alcohols+
Hydrocarbons+
Greases, oils without additives+
Fuels+
Diluted acids+
Strong acids-
Diluted alkalines+
Strong alkalines+

Electrical specification

Electrical properties
Specific transitional resistance<105 Ωcm
Surface resistance<103 Ω

Typical application areas

Beverage industry
Woodworking industry
Airplane

Consulting

I look forward to answering your questions

Stefan Hemmersbach
Stefan Hemmersbach

Product Manager iglidur® bearings

+49 (0) 2203 9649 145Write e-mail

Shipping and consultation