Change Language :
Material table
General specification
Unit
iglidur® Z
Test method
density
g/cm³
1,40
Colour
brown
max. Moisture absorption at 23°C/50% room humidity.
% by weight
0,3
DIN 53495
max. total moisture absorption
wt.-%
1,1
Sliding friction coefficient, dynamic, against steel
µ
0,06 - 0,14
pv value, max. (dry)
MPa x m/s
0,84
Mechanical specification
flexural modulus
MPa
2.400
DIN 53457
flexural strength at 20°C
MPa
95
DIN 53452
Compressive strength
MPa
65
maximum recommended surface pressure (20°C)
MPa
150
Shore D hardness
81
DIN 53505
Physical and thermal specification
Upper long-term application temperature
°C
+250
Upper short-term application temperature
°C
+310
Lower application temperature
°C
-100
thermal conductivity
[W/m x K]
0,62
ASTM C 177
coefficient of thermal expansion (at 23°C)
[K-1 x 10-5]
4
DIN 53752
Electrical specification
Volume resistivity
Ωcm
> 1011
DIN IEC 93
surface resistance
Ω
> 1011
DIN 53482
Table 01: Material data
Along with iglidur® X, iglidur® Z is one of the iglidur® high-temperature materials with the widest distribution. Especially the excellent wear behaviour under external conditions (high loads and temperatures) should be emphasised.
Mechanical specification
The maximum recommended surface pressure represents a mechanical material parameter. Conclusions about the tribology cannot be drawn from it. the compressive strength of iglidur® Z bearings decreases with increasing temperatures. diagram. 02 illustrates this correlation.
diagram. 03 shows the elastic deformation of iglidur® Z under radial load. At 150 MPa, the deformation is approx. 5.5 %.
Friction and wear
The coefficient of friction decreases, as does the wear resistance of the load to be carried (diagrams 04 and 05).
iglidur® Z
Dry
Grease
oil
water
coefficient of friction µ
0,06 - 0,14
0,09
0,04
0,04
Table 04: coefficient of friction for iglidur® Z against steel
(Ra = 1 µm, 50 HRC)
Shaft materials
Diagram 06 shows wear rates in the lower load range that are very similar to those of other very wear-resistant iglidur®materials. In the upper range, however, iglidur® Z outperforms all other materials in terms of wear resistance. With a Cf53 shaft, for example, the wear at 45 MPa is only 15 μm/km.
At low loads, iglidur® Z bearings wear less in swivelling operation than in rotation. V2A shafts and hard chrome-plated shafts are particularly noticeable here.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr