Buy service robots or build them yourself

Buy service robots or build them yourself

  • FDA-compliant components
  • without lubricants and maintenance work for 24/7 use
  • Human-robot collaboration-capable robots (cobots)
  • Modular gearbox system for any expansion of the automation solution
  • Save installation space and weight
  • Fast delivery and assembly
  • service life calculation
  • Noise and low vibration
RBTX

For mobile applications: AGV and multi-axis articulated robots as a complete system on RBTX®

▲ Tech up
  • More automation options thanks to mobility
  • Plug & play integration between AGV and robolink® DP
▼ Cost down
  • Save time and money thanks to ready-to-use integration with software and hardware
  • Expected ROI after 12-18 months

Restaurant automation

Restaurant_automation
  • No machine downtime: components can be calculated online
  • Fast ROI after 4-7 months
  • Hygienic & insensitive to dirt

Cobots for service robotics

ReBeL
  • No control cabinet; control system integrated in the base
  • Pick-up and delivery services
  • pick & place tasks
  • Assembly assistance
iglidur improves sample box

We help you to realise your application idea

  • Personalised advice and live demonstrations by experts
  • Test before invest: we can simulate your automation solution on request
  • Free programming of your robot in the igus® Robot Control software

Low Cost Automation-Highlight 2021: ReBeL® gearbox construction kit for cobots

  • Build your own service robot with the modular ReBeL® gearbox kit
  • 25 % lighter than conventional strain wave gears thanks to the use of igus® high-performance polymers
  • Start directly with the robot kinematics thanks to fully integrated strain wave gear
  • Maintenance-free components in lightweight design
ReBeL gearbox system
  • Available from 2022
  • 25-50% lighter than conventional multi-axis robots thanks to the use of igus® high-performance polymers
  • Tested in the Low Cost Automation laboratory
  • Controllable with the igus® Robot Control, a control system for all robots

Selected motion plastic for the service robot

drylin® W profile guide

drylin W profile guide
  • 100 % maintenance and lubrication-free
  • Resistant to dirt, dust and moisture
  • Very quiet running
  • Up to 40 % cheaper than recirculating ball bearing guides

drygear® modular gearbox system

drygear Apiro
  • Application temperature: +5°C to +50°C
  • Suitable for splash water
  • Lightweight
  • Lubrication-free

iglidur® A181 plain bearings

iglidur® for FDA
  • FDA and EU regulation compliant
  • Good media resistance
  • Universally applicable
  • The universal bearing for food contact

Consulting

I look forward to answering your questions

Shipping and consultation