News PRT

Slewing ring bearing innovations

Welcome to the website of igus® PRT slewing ring bearings - your guide to the exciting new products of 2024!

Slewing ring bearing with housing made of stainless steel or aluminium, sliding elements made of iglidur® J or A181

PRT spacer ring

Slewing ring bearing Adjustment lever

PRT-04-AD-VH45

Slewing ring bearing manual clamp consisting of clamping lever and aluminium block

PRT-04-AD-HK-100

Slewing ring bearing Contact toothing

PRT-4_top_toothing

Wood-based slewing ring bearings

PRT-02-30-WPC | Wood-plastic combination

Slewing ring bearing easily customisable with freely selectable spacing

PRT with locking mechanism
  • Maximum holding force of the locking bolt 350 N
  • Compact and robust design
  • Part of the modular system of the PRT-04 series

Stainless steel slewing rings with A181 sliding elements

PRT-04 FDA

Slewing ring bearing with adjustable torque

PRT-01

Slewing ring bearing for dry / cleanroom with certification

PRT-04 CR

Low profile with customised PRT-04 dimensions

PRT-01-700

Slewing ring bearing with 700 mm inner diameter

PRT-01-700

Free white paper

White paper

PRT Expert - configurator

Laptop with igus website

FAQ

PRT FAQ

Consulting

I look forward to answering your questions

Shipping and consultation