Change Language :
Material table
General specification
Unit
iglidur® W360
Test method
density
g/cm³
1,34
Colour
yellow
max. Moisture absorption at 23°C/50% room humidity.
% by weight
0,2
DIN 53495
max. total moisture absorption
wt.-%
1,6
Sliding friction coefficient, dynamic, against steel
µ
0,07 - 0,21
pv value, max. (dry)
MPa x m/s
0,35
Mechanical specification
flexural modulus
MPa
3.829
DIN 53457
flexural strength at 20°C
MPa
119
DIN 53452
Compressive strength
MPa
n.b.
maximum recommended surface pressure (20°C)
MPa
75
Shore D hardness
n.b.
DIN 53505
Physical and thermal specification
Upper long-term application temperature
°C
+180
Upper short-term application temperature
°C
+200
Lower application temperature
°C
-40
thermal conductivity
[W/m x K]
0,24
ASTM C 177
coefficient of thermal expansion (at 23°C)
[K-1 x 10-5]
6
DIN 53752
Electrical specification
Volume resistivity
Ωcm
> 1013
DIN IEC 93
surface resistance
Ω
> 1012
DIN 53482
Table 01: Material properties
Moisture absorption
The moisture absorption of iglidur® W360 is low and can be neglected when used in humid environments. With a complete saturation of 1.6 %, however, use under water is only possible to a very limited extent.
Mechanical specification
The compressive strength of iglidur® W360 plain bearings decreases with increasing temperatures. diagram 02 illustrates this relationship. At +180 °C, the permissible surface pressure is still 10 MPa. The maximum recommended surface pressure represents a mechanical material parameter. Conclusions about the tribology cannot be drawn from this.
iglidur® W360 plain bearings are suitable for a wide range of loads. diagram. 03 shows the deformation under temperature. The behaviour of the materials under short-term stress is shown here.
Shaft materials
In the case of iglidur® W360, the surface roughness of the shaft in the range up to 1.6 MPa has practically no influence on the coefficient of friction (diagram. 06). diagram. 07 shows an extract of the results of tests with different shaft materials. iglidur® W360 bearings are suitable for all sliding partners, with aluminium hc, Cf53 and stainless steel shafts standing out in rotation at 1 MPa load. If your intended shaft material is not included in the test results presented here, please contact us.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr