Change Language :
Material table
General specification
Unit
iglidur® Q290
Test method
density
g/cm³
1,27
Colour
black colour
max. Moisture absorption at 23°C/50% room humidity.
% by weight
3,0
DIN 53495
max. total moisture absorption
wt.-%
9,3
Sliding friction coefficient, dynamic, against steel
µ
0,14 - 0,26
pv value, max. (dry)
MPa x m/s
0,70
Mechanical specification
flexural modulus
MPa
3.074
DIN 53457
flexural strength at 20°C
MPa
97
DIN 53452
Compressive strength
MPa
68
maximum recommended surface pressure (20°C)
MPa
55
Shore D hardness
80
DIN 53505
Physical and thermal specification
Upper long-term application temperature
°C
+140
Upper short-term application temperature
°C
+180
Lower application temperature
°C
-40
thermal conductivity
[W/m x K]
0,24
ASTM C 177
coefficient of thermal expansion (at 23°C)
[K-1 x 10-5]
7
DIN 53752
Electrical specification
Volume resistivity
Ωcm
> 1012
DIN IEC 93
surface resistance
Ω
> 1012
DIN 53482
Table 01: Material data
iglidur® Q290 plain bearings do not stand for the highest static load carrying capacity within the iglidur® programme, but the strengths of this material become apparent with medium to high dynamic loads: With robust swivel applications, e.g. in agricultural or construction machinery, and then especially on "soft" shafts, excellent service lives are achieved - for shaft and bearing!
Mechanical specification
The compressive strength of iglidur® Q290 plain bearings decreases with increasing temperatures. diagram 02 illustrates this relationship. At the short-term permissible application temperature of +180 °C, the permissible surface pressure is still more than 10 MPa. The maximum recommended surface pressure represents a mechanical material parameter. Conclusions about the tribology cannot be drawn from this.
diagram. 03 shows the elastic deformation of iglidur® Q290 under radial load.
Friction and wear
It must be noted that a sliding partner that is too rough increases friction. The coefficient of friction of iglidur® Q290 also increases with increasing speed (diagram.04). In contrast, the coefficient of friction decreases continuously with the radial load, as shown in diagram 05.
Shaft materials
In general, the use of hardened shafts is recommended for higher loads from around 10 MPa. However, this is often not the case in practice, especially in conjunction with corrosion-resistant coating processes. For this reason, the material iglidur® Q290 is particularly important in such applications. diagram. 08 shows this very clearly in conjunction with galvanised shafts.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr