Change Language :
The installation height and tolerances of the iglidur®® bearings are dependent on the material and wall thickness. The moisture absorption and thermal expansion are decisive for the material. Bearings with low moisture absorption can be installed with a small bearing clearance. The following applies to the wall thickness: The thicker the bearing, the greater the clearance of the bearing must be.
This results in different tolerance classes for iglidur®® bearings. With these tolerances, iglidur® bearings can be operated according to the installation recommendations over the respective permissible temperature range and in room humidity of up to 70 %. If higher humidity levels are present or the bearing is operated under water, materials with low moisture absorption are to be preferred.
With the free igus® Fit calculator, you can quickly and easily calculate fits and tolerances in accordance with ISO 286. In addition to the maximum and minimum dimensions, the corresponding fit type is also displayed.
To the fit calculator
iglidur® bearings are press-fit bearings for housings with an H7 unit bore. This press-fitting of the bearing secures the bearing in the housing on the one hand, and on the other hand the inner diameter of the plain bearing is formed as a result. The bearing is tested, installed in the hole with the smallest dimension, both with a dial gauge and with a plug gauge:
Process | Turning | Drilling | Milling |
---|---|---|---|
Tool material | Stainless steel | Stainless steel | Stainless steel |
Feed rate [mm] | 0,1 ... 0,5 | 0,1 ... 0,5 | to 0.5 |
Clearance angle | 5 ... 15 | 10 ... 12 | |
Clamping angle | 0 ... 10 | 3 ... 5 | |
Cutting speed [m/min] | 200 ... 500 | 50 ... 100 | up to 1000 |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr