Change Language :
Compared to metallic solutions, igubal flange mounted bearings offer decisive advantages. While metallic flange mounted bearings need to be lubricated to reduce friction between the moving parts, extend the service life of the bearing and dissipate heat, igubal flange mounted bearings enable a maintenance-free dry operation thanks to their integrated solid lubricants. The flange mounted bearings made of high-performance plastic not only save money and time by being lubrication-free and maintenance-free, they are also up to 40% more cost-effective to purchase than their metal counterparts and up to 80% lighter, which reduces the overall weight of the application and makes handling easier. In addition, the bearings are vibration-dampening and resistant to corrosion and chemicals.
Lubrication and maintenance-free
Up to 40% more cost-effective than stainless steel solutions
Up to 80% lighter than stainless steel solutions
Problem-free contact with water and media
Are you familiar with our products and would like to view the selection in the online shop or order directly?
In just three steps, you can use the parameters of your application to determine suitable product recommendations, including service life.
Here you will find the most important information, technologies, questions and answers about igubal spherical plain bearings.
Flange mounted bearings guide, support and enable the rotary movement of a shaft in a variety of applications and simultaneously bear axial and radial loads. Spherical, self-aligning spherical insert bearings can be used to implement different angular degrees, giving them the flexibility to compensate for misalignments. With wide-ranging applications in industries such as mechanical engineering, automotive, packaging, food and beverage, construction, mining, agriculture and energy, flange mounted bearings are highly versatile.
Due to its slim design, the two hole flange bearing in particular is often used in applications where space or installation flexibility is limited.
The bearing housings are made from various materials such as grey cast iron, cast light metal, plastic or sheet steel and can be easily attached to the machine carrier.
Pillow block bearings and flange mounted bearings are two different types of housing bearings that provide strong support for rotating elements.
Pillow block bearings have a housing with a flat underside that can be assembled on a flat surface. In flange mounted bearings, the spherical insert bearing is held in a flange bearing housing for lateral mounting, which has a different number of mounting holes depending on the housing type. The two hole flange bearing and four hole flange bearing are the most common.
Common types of housing bearing units are:
The choice of a flange mounted bearing depends on various factors, including the type of application, load, speed and environment. It is important to consider the technical specifications of the flange mounted bearing required, including size, load capacity and rotation speed. Our employees and our spherical bearing expert tool would be happy to help.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr