The rotating energy supply Reverse Bend Radius is suitable for fast rotating applications with a maximum rotation angle in a minimum of installation space. rotation angle up to 540° (in one plane), rotation speed up to 360°/s, lighter and more compact than static guide troughs.
Typical industries and applications: Offshore, stackers and reclaimers, bucket wheel excavators, slewing cranes, other slewing applications
e-chain® and control cable for mobile operating table
Maquet relies on our compact E2.1 micro e-chain® and highly flexible chainflex® CF5 control cable in its hydraulic operating table
High costs, numerous manual procedures and a big safety risk for workers:
a new robot-aided solution compensates for all these negatives associated with work on a drilling platform.
Modified crane supply on an installation vessel: An XXL-energy chain with reverse bend radius is to secure the power and signal routing as an alternative to a slip ring.
Rotating energy supply systems in the azimuth axis, double chain system on the elevation axis: energy safely guided in the GESTRA radar system for space debris search. Awarded the silver vector 2020.
A system for fast rotating applications. By using an e-chain® with reverse bend radius, a maximum rotation angle can be ensured in a minimum of installation space.
White paper on the RBR rotating energy supply system
Ten valuable tips for the correct guide trough for circuit modules if you want to design them yourself. Avoid errors that can impair the service life of your system or even lead to failure.