Change Language :
For the e-chain® standard - the igus® E2/000 system - a programme with hinged brackets is now available for the 2400, 2600 and 3400 series. By using brackets instead of opening bars, the interior of the e-chain® can be enormously enlarged so that even large suction hoses can be guided safely. The filling space can be further subdivided using the programme of special cable-protecting internal partitioning elements, so that a combination of cable and hose is possible from the modular system according to your requirements.
Suitable for hoses with an outer diameter of max. 80 mm.
Can be opened to either inner or outer radius, can be swivelled open.
Matching modular interior separation for optimum segmentation of the interior.
Cable-friendly design of extender crossbar and interior separation.
High holding force of the extender crossbar.
inner height hi: 41 mm
inner width Bi: 50 - 100 mm
bend radius R: 75 - 250 mm
pitch: 33.3 mm
inner height hi: 56 mm
inner width Bi: 75 - 150 mm
bend radius R: 100 - 250 mm
pitch: 33.3 mm
inner height hi: 85 mm
inner width Bi: 100 - 200 mm
bend radius R: 125 - 300 mm
pitch: 67 mm
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr