Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series TH3.25 - Energy chain in Hygienic Design
1.Universal: plastic mounting brackets
2. Easy to clean: open design for efficient and simple cleaning
3.Hygienic Design principle: use of FDA-compliant materials
4.Modulares design: four inner separator elements of four different widths available in two inner heights
5. Cable-friendly: thanks to smooth, rounded contours
6. No dead spaces: large gaps - no overlapping material
7. Food-industry material: resistant to detergents and chemicals
igus® TH3 is the world's first plastic e-chain® developed according to Hygienic Design Guidelines. The open design of the e-chain® is very easy to clean and, thanks to rounded corners and the absence of bolted connections, dead spaces and the resulting germ formation are avoided. The blue material, which is typical of plastic parts in the food industry, is also highly resistant to aggressive cleaning agents and chemicals. The e-chain® is suitable for applications with the highest hygienic requirements for safe cable and hose guidance.