Wear-resistant 3D printing plastics for components in moving applications

On this page you will find more information about the specifications of our materials:

    3D printing materials

    All-rounder materials

    SLS machines
    iglidur i3 3D printing SLS powder
    • Bestseller in the 3D printing service
    • High wear resistance and maximum strength
    • Good mechanical properties
    • Ideal for sliding applications and gears
    iglidur i3 3D printing laser sintering material
    • Highest flexural strength
    • Temperature-resistant up to 110°C
    • Free of PTFE
    • Electrostatically dissipative (ESD)
    iglidur i150 filament for wear-resistant parts
    • Filament bestseller
    • Easy to process
    • Ideal for low surface speeds
    • Food-compliant according to EU10/2011

    Heat-resistant materials

    Heat-resistant filament
    • To process high-temperature filaments, you need a 3D printer with a build chamber temperature of at least 160°C.
    • It is particularly important to store the high-temperature filaments protected from moisture and to dry them before use in order to avoid undesirable quality problems.
    iglidur A350 heat-resistant and food-safe filament according to FDA
    • Temperature-resistant up to 180°C in continuous operation
    • Fire-retardant according to UL94-V0
    • Autoclavable and FDA-compliant
    iglidur RW370 extremely heat-resistant and strong filament
    • Temperature-resistant up to 170°C in continuous operation
    • Fire-retardant according to UL94-V0 and DIN EN 45545
    • Highest strength of all tribofilaments
    iglidur J260 especially strong, wear-resistant 3D printing material
    • Temperature-resistant up to 120°C in continuous operation
    • Resistant to chemicals
    • Very good coefficient of friction at low and medium loads

    Materials that are suitable for ESD

    iglidur i8-ESD anti-static plastic for 3D printing
    • Volume resistance 104 to 107Ω x cm
    • High UV resistance
    • Can be processed on systems with and without CO2 laser
    iglidur i8-ESD anti-static plastic for 3D printing
    • Volume resistance 106 to 109Ω x cm
    • Prevents interference currents in live parts
    • Increased rigidity
    Electrostatically dissipative (ESD) gripper

    Chemical-resistant materials

    iglidur i10 chemical-resistant plastic for 3D printing

    What does durability mean?

    • No significant changes to mechanical specifications
    • No change in colour or surface
    • <3% weight increase or <0.5% weight loss possible
    • <15% change in compression force at break possible
    • <2 change in Shore D hardness possible

    What does conditional resistance mean?

    • Noticeable changes in material weight and specifications
    • Slight change in colour and surface possible
    • 3 to 8% weight increase or 0.5 to 3% weight loss possible
    • 15 to 25% change in compression force at break possible
    • 2 to 5 change in Shore D hardness possible
    iglidur i10 chemical-resistant plastic for 3D printing
    • High chemical resistance
    • Food-compliant according to FDA
    • Available only in 3D printing service within seven days
    iglidur J260 chemical-resistant filament
    • Chemical resistance
    • Temperature-resistant up to 120°C in continuous operation
    • Very good coefficient of friction at low and medium loads

    Food-safe materials

    Food-safe filament
    • Protect food-compliant filament from dust
    • Thoroughly clean all contact parts before printing, especially the extruder pinion, print nozzle and print bed
    • Do not use any adhesive or use food-grade adhesive
    • Select slicing software settings for a dense surface
    • Reduce the printing speed and adjust the line width to the nozzle diameter
    iglidur i151 food-safe filament
    • Food-compliant according to FDA and EU 10/2011
    • Optical detectability due to blue colour
    • Easy to process with any printer
    iglidur i6 food-safe plastic for 3D printing
    • Food-compliant according to FDA
    • Accurate in detail with exact surfaces
    • Ideal for worm gears
    iglidur i6 food-safe plastic for 3D printing

    Materials for structural components and multi-material printing

    Fibre-reinforced igumid P150 3D printing filament
    • Flexural strength 87MPa, modulus of elasticity 5GPa
    • Highest strength and rigidity due to fibre reinforcement
    • Not self-lubricating, structural material for lightweight components
    Fibre-reinforced igumid P190 3D printing filament
    • Flexural strength 237MPa, modulus of elasticity 11.5GPa
    • Highest strength and rigidity due to fibre reinforcement
    • Not self-lubricating, structural material for lightweight components
    Fibre-reinforced igumid P190 3D printing filament

    Resin for DLP 3D printing

    3D printing resin for wear-resistant parts

    Download tips on filament 3D printing and print profiles

    Tips for 3D printing with filament

    3D printing tips

    Download here
    3D print filaments from igus

    Filament printing profiles

    Learn more

    Information on the in-house materials test laboratory and printing service

    igus test laboratory

    Tested!

    To the test results
    Online 3D printing service

    3D printing service

    To the igus® 3D printing service

    Consulting

    I look forward to answering your questions

    Marius Brenner
    Marius Brenner

    Sales Manager Additive Manufacturing

    +49 (0) 2203 9649 7910Write e-mail

    Shipping and consultation