My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

iglidur® J260, filament for 3D printing

  • Very good coefficient of friction for low or medium loads
  • Higher temperature resistance up to 120°C
  • High-quality processing: suitable for experts
Product description
Wear-resistant filament with higher temperature resistance - iglidur J260

iglidur J260 is available as an injection moulding, bar stock and 3D printing material (filament) and shows very similar friction and wear specifications in all manufacturing processes. It is therefore a reliable material for product development from prototype up to high volume production. It has the best coefficient of friction and wear of the tribofilaments, as well as an increased long-term temperature resistance of 120 °C. But it is also much more demanding to process: the printer should be able to achieve an extrusion temperature of 280 °C and a printing bed temperature of 120 °C, and ideally have a heated installation space. Without a heated installation space, only smaller components can be printed.

When to use it?
  • If the wear resistance of iglidur i150 or iglidur i180 is not sufficient.
  • When a higher application temperature of up to 120 °C is required.
  • From prototype to series: the same material for 3D printing, milling from bar stock and injection moulding
When not to use it?
  • If your existing 3D printer does not have a build chamber heater (→ iglidur i180)
  • When mechanical specifications are very important in addition to abrasion resistance (→ iglidur i180, iglidur i150)
  • When complex parts have to be produced
Technical data
Accessories
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH