My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

iglidur® RW370, filament for 3D printing

  • Flame-retardant, according to UL94-V0
    and DIN EN 45545
  • Temperature-resistant up to + 170 °C
  • Flexural strength 91 MPa
  • Processable with high-temperature 3D printer
Product description
Fire-retardant high-temperature filament, ideal for the railway industry

iglidur RW370 is an abrasion-resistant, high-temperature tribofilament which was specifically developed for use in railway vehicles. As such, its fire-retardant specifications conform to UL94-V0 and EN45545. In addition, it has the maximum mechanical strength of all tribofilaments and a long-term temperature resistance of 170 °C, which makes it the material of choice for high-temperature applications. Due to its high processing temperature of 350 – 360 °C and a mandatory installation space temperature of min. 160 °C, a high-temperature 3D printer is required for processing. The filament is very sensitive to moisture and should be stored in a drying container and actively dried regularly. iglidur RW370 is also available as injection moulding and bar stock material.

When to use it?
  • When the application requires high temperature resistance
  • When the mechanical strength of the other tribofilaments is not sufficient
  • When fire-retardant specifications are required
  • From prototype to series: the same material for 3D printing, milling from bar stock and injection moulding
When not to use it?
  • When your existing 3D printer does not have a build chamber heater (→ iglidur i180)
  • When very high wear resistance at high-temperature load is required (→ iglidur A350)
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH