CFX clamps with stacker saddles for pneumatic hoses

... clamp trousers without squeezing ...

Tech up
  • Protection of the pneumatic hose against crushing and damage, thus no loss of performance
  • High holding force due to "all-round grip"
  • The cross section of pneumatic hoses remains fully intact
  • Colour recognition (inserts are blue)
Cost down
  • Good price-performance ratio
  • Quick assembly without checking the tightening torque
  • Protection of the pneumatic hose against crushing and damage
Proof
  • Tests at our customer Schwäbische Werkzeugmaschinen
  • Tensile force tests in the igus® laboratory with PU-hose, e.g. diameter 10 mm with 165 N (further test results upon request)
Sustainability
  • Saving resources: conversion instead of replacement
  • Have your energy and drag chain recycled at the end of its life cycle in the igus® Chainge® recycling programme. No matter which manufacturer.
  • igus® has been an investor in Mura Technology from the very beginning and is promoting chemical recycling. From plastic waste to crude oil in 20 minutes.

Pneumatic stacker saddle for CFX12

Pneumatic stacker saddle for CFX12
Pneumatic stacker saddle for CFX12
  • For hose diameters 4 and 8 mm

Pneumatic hose saddle for CFX16

Pneumatic hose saddle for CFX16
Pneumatic hose saddle for CFX16
  • For hose diameters 6, 10 and 12 mm

More information

CFX clamps
Strain relief
Energy chains

Consulting

I look forward to answering your questions

Shipping and consultation