Change Language :
What can these materials do?
Here you will find high-temperature specialists for continuous operating temperatures of up to +250°C (exception: iglidur® V400 with +200°C). iglidur® X6 surpasses the standard iglidur® X in many rotating and pivoting applications. iglidur® Z has also been long established as standard with extremely low wear rates and/or under high loads. iglidur® V400 is a problem solver in many special cases and iglidur® UW500 is the specialist for hot liquids.
igus products made of iglidur materials in the online shop
1)Max. long-term application temperature
2) Max. recommended surface pressure at +20°C
3) Best combination for p = 1MPa, v = 0.3m/s, rotating
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr