Change Language :
igus® offers components for every cleanroom that reduce tech up and costs
Trying things out made easy: With the igus ® Corner, you always have the latest motion plastic that is customised to your industry right at your fingertips.
We bring the display to you, set it up on request and fill the compartments with the products of your choice. Or you can set it up yourself. As a permanent display or just for a limited period.
Free white paper
energy supply for the cleanroom
In this white paper, you will learn how you can use the right energy supply in the cleanroom to
energy chains in cleanroom environments must be particularly abrasion-resistant, as airborne particles are generated above narrow limit standards and can contaminate the room.
e-chains for cleanroom applicationspneumatic hose and various cables with IPA ISO class 1 and 2 - also available ready for connection, suitable for Bosch Rexroth, Festo, Parker, Siemens and many other manufacturers.
Flexible cables for cleanroomsIn our dry-running linear guide programme, we offer four models that are certified for use in ISO class 6 to 3 cleanrooms.
drylin for cleanroom applicationsThe sliding elements of the PRT-04-100 made of iglidur® J ensure the lowest particle emissions and thus enable use in cleanroom applications.
More about slewing ring bearing PRT-04... Predictive maintenance in the cleanroom with i.Cee EC.S
The smart ultrasonic sensor technology in this cleanroom highlight is used to continuously monitor the current sag of the e-skin® flat system. The e-skin® flat support chain SKF.S is equipped with a defined bend radius and therefore also enables free-running lengths in the cleanroom. As soon as a critical condition of the cable carrier system is detected, predictive maintenance recommendations are issued.
ISO 14644-1 | FED STD 209E | GMP (non-operational) | Max. particles (0.5 micron) m³ | Max. particles (0.5 micron) f³ | igus products that meet the standard |
---|---|---|---|---|---|
1 | N/A | N/A | Energy chains, Cables, Corrugated tubes, Pneumatic hoses | ||
2 | N/A | N/A | see above | ||
3 | 1 | 35 | see above + Linear guides | ||
4 | 10 | 352 | see above | ||
5 | 100 | A & B | 3,520 | 100 | see above |
6 | 1,000 | 35,200 | 997 | see above | |
7 | 10,000 | C | 352,000 | 9,967 | see above |
8 | 100,000 | D | 3,520,000 | 99,675 | see above |
9 | N/A | 35,200,000 | 996,747 | see above |
To develop new cleanroom-compatible motion plastics, the Fraunhofer IPA, working as a development and certification partner on behalf of igus, has designed and built a tailor-made cleanroom laboratory with an ISO Cleanroom Class 1 system in Cologne.
In the new laboratory, we can perform customer tests and test new developments in advance under real-world conditions in a very short time.
Do the cleanroom products fulfil the increasing requirements?
As the quality requirements in the field of cleanroom technology are constantly increasing, both from the customer side and in terms of testing standards, igus® is continuously working on improving its products. To this end, igus® has been carrying out tests for cleanroom suitability in its own test laboratory since 1997 . In addition, corresponding products are tested externally by the Fraunhofer Institute.
Are igus® plain bearings suitable
for cleanrooms? The cleanroom suitability of our iglidur ® bearings is determined on the basis of the wear particles released in the application. The size and quantity of the released wear particles depend on the
For this reason, no clearly definable cleanroom materials are possible for our plain bearings, but are dependent on the application. Our experts will be happy to help you choose the right material (contactform ) .
cleanroom product brochure
Cleanroom classes of our products as well as information on RoHs and ESD.
Download nowInformation on ESD
More about the igus® material igumid® for ESD applications.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr