Energy supply systems and bearings for wind turbines

Areas of use

Wind turbine with markings for motion plastics
Wind turbine with markings for motion plastics
Plain bearing in the rotor lock
  • Up to 200 MPa static and 140 MPa dynamic
  • Wear-resistant and dimensionally stable
Plain bearing in the blade-angle adjusting system
  • Up to 200 MPa static and 140 MPa dynamic
  • Wear-resistant and dimensionally stable
iglidur bar stock plates in azimuth brakes
  • Moulded or injection moulded parts
  • High wear and pressure resistance
iglidur bar stock plates in the azimuth
  • Extremely high wear resistance
  • Low coefficient of friction
  • Insensitive to dirt
e-loop in wind turbine
  • Modular system, easy to open
  • Protection against impacts thanks to robust PU outer body
RBR rotating energy supply in the rotor blade and in the azimuth adjustment system
  • For high filling weights and confined spaces
  • Rotation angle up to 900°

Other products for wind turbines

Twistable cable

Torsionable cables

  • For torsion applications with +/- 180° at 1 m cable length
  • 4-year guarantee
twisterband

twisterband

  • Rotary movements up to 7,000°
  • Rotation speeds up to 180°/s
  • Modular and easy to fill
triflex R

multi-axis energy chain

  • Defined bend radius
  • +/- 10° torsion per chain link
  • High tensile force absorption
iglidur Q3E
  • Suitable for extreme loads
  • cost-effective due to injection moulding
Maintenance platform for wind turbines

Successful in use

Maintenance platform for wind turbines


Tested for real use in the test laboratory

Consulting

I look forward to answering your questions

Shipping and consultation