My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

iglidur® W300, plate strips

  • For especially long service life
  • Low coefficient of friction
  • Extremely wear-resistant
  • Resistant to dirt
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
Choose the standard length of 1,000 mm or have a length cut to size from 100- 900 mm
Product description
iglidur® bar stock W300

iglidur® W300 offers high wear resistance, even with rough shafts or particularly abrasive surrounding media. Of all materials in the iglidur® series, this material has the greatest resistance to external influences. Lubrication-free iglidur® bar stock materials offer the option of freely designing all types of maintenance-free sliding elements and bearings. The variety of iglidur® plain bearing materials ensures optimum matching of the bearing material with the best coefficients of friction and wear for the counter partner.
In addition to bar stock for our own processing, we also offer you the production of plain bearings, sliding elements and glide strips of any shape. We can even provide urgent prototypes in a matter of days in line with an agreed deadline.

Note: Our bar stock is manufactured with excess dimensions.

Material properties
  • For especially long service life
  • Low coefficient of friction
  • Extremely wear-resistant
  • Also suitable for soft shafts
  • Resistant to dirt

Typical applications
When to use it?
  • When especially high service life is necessary
  • When low coefficient of dynamic friction and high wear resistance are required
  • For use on 304 stainless steel shafts
  • For harsh environments and rough shafts
  • Dirt-resistant
When not to use it?
  • For high loads starting at 50 MPa , iglidur® Q, page 423
  • When constant temperatures exceed +90°C iglidur® H or iglidur® X
  • For very wet environments iglidur® P
  • When an economical bearing is required iglidur® G
Use our filter options to find the suitable product
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH