Application example

What can the iglidur materials with high media resistance do?

  • High wear resistance under extreme environmental conditions
  • Very low coefficient of friction
  • High resistance to temperatures and chemicals
iglidur® H1 material
  • High media resistance
  • Wear-resistant especially under water
  • High temperature resistance from -40°C to +200°C
  • High chemical resistance
iglidur® H370 material
  • High temperature and chemical resistance
  • Fulfils the fire protection requirements of the US Federal Aviation Administration (FAA) for aircraft interiors
  • Can be used under water
  • Suitable for high temperatures
  • Resistant to chemicals
iglidur® H material
  • High media and temperature resistance, suitable for temperatures of up to +250°C, wear-resistant
  • High media and temperature resistance
  • Resistant to water vapour
  • Good coefficient of friction and wear
iglidur® C500 material
  • Low-cost, suitable for high temperatures
  • Can be used under water
  • Resistant to chemicals
  • Suitable for high temperatures
iglidur® H2 material

Consulting

I look forward to answering your questions

Stefan Hemmersbach
Stefan Hemmersbach

Product Manager iglidur® bearings

+49 (0) 2203 9649 145Write e-mail

Shipping and consultation