My contact person
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
INT(ES)

drylin® E Linear modules with toothed belt

Linear axes with toothed belt drive are suitable for many positioning and adjustment tasks. Thanks to the lightweight design made of plastic and aluminum, igus linear axes with toothed belt drive are very efficient due to their low mass inertia. Buy our drylin toothed belt axes either as a single system or in portal assemblies. All drylin toothed belt axes can be ordered ready for connection with stepper and DC motors. Selected timing belt drives in standard lengths are immediately available from stock.

Número de productos: 26

Nuevo

drylin ZLX high performance linear module with toothed belt

  • Toothed belt axis of the new generation
  • Particularly easy system integration
  • Robust high profile
  • max. stroke length: 3500 mm
  • Including electric motor on request
a petición
1 artículos, de los cuales están listo(s) para enviar:
1 en 10 días laborables
Ir a la página de producto

drylin ZLW-0630-B toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-B-60
  • Motor: MOT-AN-S-060-005-042-L-A-AAAB
  • Motor size: NEMA 17
  • Load: 2 kg*
a petición
1 artículos, de los cuales están listo(s) para enviar:
1 en 10 días laborables
Ir a la página de producto

drylin ZLW-0630-S toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-S-100
  • Motor: MOT-AN-S-060-020-056-L-A-AAAB
  • Motor size: NEMA 23
  • Load: 5 kg*

drylin ZLW-1040-B toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-1040-02-B-100
  • Motor: MOT-AN-S-060-035-060-L-A-AAAB
  • Motor size: NEMA 24
  • Load: 7 kg*

drylin ZLW-1040-S toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-1040-02-S-100
  • Motor: MOT-AN-S-060-059-086-L-A-AAAB
  • Motor size: NEMA 34
  • Load: 10 kg*
a petición
1 artículos, de los cuales están listo(s) para enviar:
1 en 10 días laborables
Ir a la página de producto

drylin ZLW-1050-ES-FDA stainless steel toothed belt axis

  • Toothed belt axis for fast positioning
  • Metallic components made of corrosion-resistant stainless steel
  • Bearings, toothed belts and ball bearings made of FDA/EU-compliant material
  • Narrow design: centre distance of 50 mm
  • Customised stroke length up to 2000 mm
Nuevo

drylin DLE-DA-ZLX toothed belt double axis with stepper motor

  • Double axis based on two ZLX toothed belt axes
  • For large work spaces up to 500 x 500 mm 
  • Easy installation and addition of accessories thanks to numerous grooves
  • Ready-to-connect system consisting of two ZLX linear axes, motor and gearbox kit and connecting shaft

drylin® ZLW-0630 basic with stepper motor

  • Toothed belt drive with steel cable
  • Carriage length: 60mm
  • NEMA17 stepper motor with stranded wire
  • Stroke length: 300
Configure individual linear module!
a petición
1 artículos, de los cuales están listo(s) para enviar:
1 en 24 horas
Ir a la página de producto

drylin® ZLW-0660S linear axis with toothed belt drive

  • PU toothed belt with steel cable
  • Carriage length: 100mm
  • Feed rate: 54 mm/rev 
  • Installation size: Ø 06
  • Belt tension: 150N
  • Stroke length: 250mm
Configure individual linear module!
desde / de 702.38 USD/Uni.
2 artículos, de los cuales están listo(s) para enviar:
1 en 4 semanas
Ir a la página de producto

drylin® ZLW-1080S linear axis with toothed belt drive

  • PU toothed belt with steel cable
  • Carriage length: 100mm
  • Installation size: Ø10
  • Belt tension: 200 N
  • Stroke lengths: 500mm or 1000mm
→  Configure individual linear module!
desde / de 791.78 USD/Uni.
2 artículos, de los cuales están listo(s) para enviar:
2 en 4 semanas
Ir a la página de producto

drylin® ZLW-1040 básico con motor paso a paso

  • Módulo lineal con correa con cable de acero
  • Longitud del carro: 100 mm
  • Motor NEMA23 con cable trenzado
  • Longitud de la carrera: 500
Configure individual linear module!
desde / de 774.51 USD/Uni.
1 artículos, de los cuales están listo(s) para enviar:
1 en 24 horas
Ir a la página de producto

drylin® ZLW-1080 estándar con motor paso a paso

  • Módulo lineal con correa con cable de acero
  • Longitud del carro: 100 mm
  • Motor paso a paso NEMA23XL con conector JST
  • Longitud de carrera: 1000 mm
Configure individual linear module!
desde / de 1,278.90 USD/Uni.
1 artículos, de los cuales están listo(s) para enviar:
1 en 24 horas
Ir a la página de producto

drylin® ZLN-40 linear module with toothed belt

  • Flat type with 28mm height 
  • Vertical load from 30N
  • Carriage length: 50mm 
  • Stroke length max. 750mm
Configure individual linear module!

drylin® ZLW-0630B linear module with toothed belt

  • Cost-effective deflection axis consisting of stainless-steel square section and high-performance polymer
  • Neoprene toothed belts with fibre glass reinforcement
  • Carriage length: 60mm
  • Stroke length max. 1,000mm
Configure individual linear module!

drylin® ZLW-0660B linear module with toothed belt

  • One-piece stainless steel deflection
  • Effective PU toothed belt with steel cables
  • Carriage length: 100mm
  • Stroke length max. 1,000mm
Configure individual linear module!

Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® GmbH en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus GmbH o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

igus® GmbH puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® GmbH.