readychain® & readycable® new products

Drive cable additions

Hannover new products 2024

Suitable for two additional manufacturers of drive technology

Drive technology additions 2024

41 new cables suitable for...

Network technology news 2024

Fast data communication

Drive cable additions

Hannover new products 2024

Suitable for four additional manufacturers of drive technology

Drive technology additions 2024

20 new cables suitable for ...

Network technology news 2024

Fast data communication

EPLAN macros

EPLAN macros up-to-date

Plug everything in immediately, instead of each connector individually

News 2023

Addition in the area of drive cables for the SPS

SPS news 2023

Suitable for four additional manufacturers of drive technology

Major addition in the area of drive cables for the Hannover Messe

plus 6 new drive manufacturers

Six new manufacturers of drive cables

Drive technology product range extension 2023

88 new cables suitable for ...

News 2022

Connectors from TE Connectivity

High-end for network technology

  • For the highest industrial requirements
  • Available from stock within 24 hours for just-in-time delivery
  • Durable materials for sustainable use
Single Pair Ethernet new 2023

Single Pair Ethernet for small installation spaces

  • Ethernet communication that is compatible with energy chains for the entire system
  • Ideal solution for small installation spaces​
  • Every delivery 100% tested (seal of approval and test report)
  • Future-proof data communication
  • Precise online calculation of the cable's guaranteed service life (click here for the tool)
Connector for Kuka Quantec 2

Connect Kuka Quantec 2 safely

  • Harnessed ready for connection and immediate use
  • Manufactured to the required length to the centimetre, therefore no oversizing
  • 100% tested (seal of approval and test report)
  • Durable cable materials + high-quality plug-in connectors + machining = guaranteed safety and value retention of the components

readychain® p-rack

  • Ergonomic and precisely tailored to customer requirements, tool-free installation/dismantling
  • Reduced weight for more cost-effective shipping, additional space-saving return transport​
  • Installation time reduced by 66% ​
  • Can also be printed and regranulated from corn starch
  • Available with GPS tracking as an option

readychain® fast positioner - installation made easy

  • Easy and safe installation of harnessed readychain® systems
  • No additional tools required
  • Installation time reduced by 30% thanks to delivery in the optimum installation position
  • Printed from sustainable materials that can be regranulated

News 2021

readychain® micro-speed...

plug-in e-chain
  • Simple fastening in your application
  • Integrated strain relief and seal
  • Save 80% installation time
  • Optimised ready-to-install assemblies
  • Service case: simply unplug, plug in again, done

AIDA extension cables

AIDA extension cables
  • 50% less assembly work thanks to push-pull technology
  • Flexibly expand existing robot systems and interfaces with end-tested extensions
  • Different cable qualities and price classes: use the cable with the best price-performance ratio in your robot application

News overview cables

News overview energy chains

News overview smart plastics

Consulting

I look forward to answering your questions

Shipping and consultation