Energy supply systems for the powertrain production line

Success stories

E-chain Automotive Powertrains
cleantech systems powertrains
drivetrain
  • We plan the optimisation of your system to guarantee maximum service life and increase system availability
  • Retrofitting your existing machines as a system partner
  • Retrofitting condition monitoring or predictive maintenance to igus® products
  • Our energy chains are also available as ready-made systems, e.g. 7-axis, loading gantries
  • After installation: regular inspection and maintenance of your energy chain and condition monitoring systems
  • At the end of the life cycle, we take the energy chain back and recycle it

Suitable products

P4 e-chain
  • Save up to 57 % drive force
  • For long distances (up to 800 m) and high additional loads (up to 30 kg/m)
  • Very smooth running
e-chain P4.1
  • 375,000 km running performance thanks to maintenance-free tribopolymer plain bearings in the chain link connections
  • For very long distances over 1,000 m
smart plastics
  • Extending the maximum service life of chains and bearing technology
  • Increasing the overall system efficiency
  • Integration into Industry 4.0 / IIoT concepts
E4Q e-chain
  • Can be opened and closed without tools
  • Optional noise damping for quieter operation
  • Material savings lead to lower weight
readychain
  • Reduce storage costs for cable, e-chain® and connector to zero
  • Reduce throughput times by half
chainflex drive cables
  • 1,350 cables sold by the metre or 4,600 drive cables to 24 manufacturer standards
  • from stock, no cutting costs

Consulting

I look forward to answering your questions

Shipping and consultation