Measuring systems from igus®

drylin® Measuring systems for different applications

Measuring systems

econ Measuring system based on the drylin® pre-load prism slide

drylin_NKVM_SA_CMYK
  • Carriage with individual spring preload in 4 strengths
  • Including laser scaling on the rail
  • Cost-effective, durable, practical
  • Guaranteed holding forces from 1.3 N to 11.7 N
  • Thanks to stop motion spring preload, the
  • measuring system is also suitable for vertical installation without additional clamping
    More information

WKM2 measuring system based on the drylin® W linear guide

drylin_WKM.tif
  • Mounting position: right (R) or left (L) of guide carriage
  • Measuring principle: magnetic with magnetic tape
  • Absolute dimension and chain dimension function
  • Variable use and transportable
  • Any values can be set as zero point
  • Carriage can be clamped via friction lock
  • max. rail length 4000 mm
    ​​​​​​​more information

WKMEX measuring system based on the drylin® W linear guide

drylin_WKMEX
  • Ready-to-install system for external data output
  • Requires little installation space
  • Three sensor variants
  • Small sensor with integrated evaluation electronics
  • Output signals: Push-pull, permanently short-circuit-proof with inverted signals (A. A/, B, B/, Z, Z/)
    ​​​​​​​More information​​​​​​​

WMY measuring system based on the drylin® W linear guide

DRL_PROD_2.0_drylin_WMY_XX_1_XX_1
  • External display
  • Freely positionable
  • Suitable for aluminium construction profiles
  • Horizontal or vertical adaptation
  • Lubrication-free
    More information

QKM measuring system based on the drylin® Q square guide

drylinQKM-01-20-b_frontal+top_view
  • Protected magnetic tape
  • Fastening options via sliding blocks
  • Manual clamp on the slide
  • Unsupported mounting
  • Profile AWMQ-20 max. Length 1,500 mm
  • Sensor space-saving integrated in the slide
    More information

Measuring systems for drylin® W, Q and N rail systems in the online shop

Banner measuring systems

The benefits at a glance

  • Various widths
  • 100% maintenance and lubrication-free
  • Corrosion-free and hygienic
  • Resistant to dirt, dust and moisture
  • Very quiet running
  • Stopmotion for stepless adjustment available

Why should you use drylin from igus?

Consulting

I look forward to answering your questions

Shipping and consultation