My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Power & Signal

Number of products: 9

Han EE® Quick Lock module 09140122632 / 09140122732

Number of contacts: 12, silver-plated
Electrical data: 10A / 250V
Connection type: Quick Lock connection
Conductor cross-section: 0.25 ... 1.5mm²
Upon request
2 items, thereof ready for shipping:
2 in 24 hours
To the product page

Han DD® module 09140123102 / 09140123002

Number of contacts: 12
Electrical data: 10 A / 250V
Conductor cross-section: 0.14 ... 2.5mm²
Connection type: Crimp connection, Han ® D
Upon request
2 items, thereof ready for shipping:
2 in 24 hours
To the product page

Han® DDD module 09140173001 / 09140173101

Number of contacts: 17
Electrical data: 10A / 150V
Conductor cross-section: 0.14 ... 2.5mm²
Connection type: Crimp connection, Han ® D
Upon request
2 items, thereof ready for shipping:
2 in 24 hours
To the product page

Han DD® Quad module 09140423001 / 09140423101

Number of contacts: 42
Electrical data: 10A / 150V
Conductor cross-section: 0.14 ... 2.5mm²
Connection type: Crimp connection, Han ® D
Upon request
2 items, thereof ready for shipping:
2 in 24 hours
To the product page

Han® High Density module 09140253001 / 09140253101

Number of contacts: 25
Electrical data: 4 A / 50 V
Conductor cross-section: 0.08 ... 0.52mm²
Connection type: Crimp connection, D-Sub
Upon request
2 items, thereof ready for shipping:
2 in 24 hours
To the product page

5 A - D-Sub - crimp contacts pin

5A - D-sub - crimp contacts pin (gold-plated or HMC gold-plated) (PU: 100 pieces)
Upon request
6 items, thereof ready for shipping:
1 in 24 hours
To the product page

5 A - D-Sub - crimp contacts bushing

5A - D-sub - crimp contacts socket (gold-plated or HMC gold-plated) (PU: 100 pieces)
Upon request
6 items, thereof ready for shipping:
4 in 24 hours
To the product page

10 A - Han D® - crimp contacts pin

10A - Han D® - crimp contacts pin (silver-plated or gold-plated) (PU: 100 pieces)

10 A - Han D® - crimp contacts bushing

10A - Han D® - crimp contacts socket (silver-plated or gold-plated) (PU: 100 pieces)
Upon request
12 items, thereof ready for shipping:
6 in 24 hours
To the product page

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH