My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Data / BUS

Number of products: 3

Han® Gigabit - Han® MegaBit modules 09140013011 / 09140013111

Compatible with Gigabit inserts
Upon request
2 items, thereof ready for shipping:
2 in 24 hours
To the product page

Han® GigaBit crimp flange pin inserts 09140083011

Number of contacts: 8
Electrical data: 5A / 50V
Data rate: 10Gbit/s (cat. 6A)
Connection type: Crimp, D-Sub
Conductor cross section: 0.09 ... 0.52mm²
Upon request
1 items, thereof ready for shipping:
1 in 24 hours
To the product page

Han® GigaBit crimp flange socket inserts 09140083111

Number of contacts: 8
Electrical data: 5A / 50V
Data rate: 10Gbit/s (cat. 6A)
Connection type: Crimp, D-Sub
Conductor cross section: 0.09 ... 0.52mm²
Upon request
1 items, thereof ready for shipping:
1 in 24 hours
To the product page

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH