Change Language :
The drylin® drive technology from igus® is already being used successfully in a wide range of industries and ensures less machine downtime without the use of external lubricants. Where conventional drive systems reach their limits, igus® ensures greater operational reliability with its drylin® E product portfolio.
On this page, you can discover numerous practical applications in which our linear units with spindle, toothed belt and rack and pinion drive, as well as our electric motors, have been used. From individual motor applications to complete drive systems: We always find the best solution for your individual application.
Thanks to the absence of lubricants, the igus® timing belt axes offer a solution that works reliably even in dusty environments.
Go to applicationThis 3D printer was used to construct the façade of the "Europe Building" in Amsterdam. Our drylin® e-axis gantries guide the print head.
Go to applicationA ready-made and completely lubrication-free complete solution consisting of cable routing, linear technology and drive was installed in this 3D printer from EVO tech GmbH.
Go to applicationThis printer produces three-dimensional plastic parts in a timely manner. Modular systems such as drylin®-bearing enable easy assembly by the end customer.
Go to applicationPrecise and reliable cleanroom 3D printer for processing thermoplastics. Numerous drylin® products work together here.
Go to applicationThe xBot is a 3D printer that can produce essential parts of itself. It prints precisely and quickly using the principle of fused deposition modelling (FDM).
Go to applicationAutomotive industry
In the automotive industry, complex parts are washed automatically after painting: This task is performed by the carousel washing system from Polish manufacturer Noyen.
Go to applicationLubrication and maintenance-free: A lead screw linear system and a linear rail are used in durable testing tools for weld seams from Munsch.
Go to applicationAn innovative machine for field drainage that manoeuvres plastic drainage tiles on the construction site and allows plastic tiles to be unrolled alongside the trenching and ploughing equipment.
Go to applicationIn the filling systems, a lead screw module ensures easy positioning of the 80 kg filling head above the container.
Go to applicationA linear axis moves the glass in the cocktail mixer reliably and maintenance-free. It is ideally suited for hygiene-sensitive tasks.
Go to applicationdrylin® linear bearings in this packaging aid gripper operate failure-free in the event of dirt and impacts.
Go to applicationA cleaning machine that disinfects reusable cups within a few seconds with steam at 140°C.
Go to applicationAn automated beer dispenser for festivals and large events. Tapping beer in just a few seconds.
Go to applicationRobust components are required that also function under high temperatures and possible soiling.
Go to applicationLow-cost automation ensures precise format adjustments in packaging technology.
Go to applicationlubrication-free linear technology and polymer rotary table bearings are used in sterilisation machines.
Go to applicationThis developed system is an innovative ejection mechanism for space travel.
Go to applicationA rocket module that collects space debris from Earth orbit.
Go to applicationPositioning with maintenance-free spindle lifting tables.
Go to applicationProducts from the modular linear bearing programme ensure the necessary flexibility when changing over the different formats.
Go to applicationAutomated format changes and positioning tasks are solved in the modular Veprotec packaging machines with igus® linear bearing technology.
Go to applicationdrylin® linear bearings in this packaging aid gripper operate failure-free in the event of dirt and impacts.
Go to applicationLow-cost automation ensures precise format adjustments in packaging technology
Go to applicationBernhardt Maschinenbau relies on lubrication-free and maintenance-free linear plain bearings for the design of folding box gluing machines.
Go to applicationlubrication-free linear technology and polymer rotary table bearings are used in sterilisation machines.
Go to applicationUsing the example of a manufacturer of production machines for brushes, the application areas and specifications of iglidur® and drylin® bearing products are shown.
Go to applicationMaterial handling
Ready-to-install drylin®-linear axis enable problem-free distance adjustments in Jungheinrich forklift trucks - from the steering wheel to the fork.
Go to applicationThe automation expert Magazino relies on our linear axis, plain bearings and e-chain® in its pick-by-robot system.
Go to applicationAn autoglide energy chain supplies a transport system with power. It works without a guide trough and without blocking the industrial trucks.
Go to applicationMedical technology
drylin® linear bearings in medical devices: Precise pressing of electrophoretic glass plates in DNA pointer systems
Go to applicationThis medical technology application combines conveyor belts with high-resolution cameras to inspect products.
Go to applicationOptical industry
In Gefra's optical inspection systems, modular drylin® linear axis with actuators ensure automated adjustment of the lighting units.
Go to applicationThe "idea train" presents new concepts for the passenger transport of tomorrow. These include an e-scooter lift that works with maintenance-free drylin® linear axis.
Go to applicationA maintenance-free, vibration-resistant and durable motorised TV lift. This is used in caravan construction.
Go to applicationGefra uses complete linear drive units from the drylin®® programme for the electrical adjustment of the lighting units.
Go to applicationLubrication- and maintenance-free drylin® linear axis with motor enable optimum utilisation of installation space for liquid handling in filling systems from M2-Automation.
Go to applicationThe road core drill used to take samples from roads and airport runways requires products that are particularly robust, lightweight and maintenance-free.
Go to applicationThe "idea train" presents new concepts for the passenger transport of tomorrow. These include an e-scooter lift that works with maintenance-free drylin® linear axis.
Go to applicationA laser station for marking industrial products.
Go to applicationA mobile scanning machine with which even complex plates and freeforms can be inspected with airborne ultrasound.
Go to applicationA test cabin that can be transformed into a meeting table in just a few seconds.
Go to applicationFast, straight, precise: the requirements for sheet metal processing can be summarised as follows. Sophisticated straightening technology makes all this possible.
Go to applicationRemotion's robots work both above and below the waterline and carry out dangerous operations.
Go to applicationAn autonomous inspection boat requires components that are blast-resistant and maintenance-free. The products must also be able to withstand the harsh conditions in the harbour.
Go to applicationFor testing in the high-pressure water chamber, products are required that are lubrication-free and can withstand high volumes of spray water.
Go to applicationPackaging
Bernhardt Maschinenbau relies on lubrication-free and maintenance-free linear plain bearings for the design of folding box gluing machines.
Go to applicationProducts from the modular linear bearing programme ensure flexibility when changing over the different formats.
Go to applicationLow-cost automation ensures precise format adjustments in packaging technology.
Go to applicationlubrication-free linear technology and polymer rotary table bearings are used in sterilisation machines.
Go to applicationAutomated format changes and positioning tasks are solved in Veprotec packaging machines with linear bearings.
Go to applicationdrylin® linear bearings in this packaging aid gripper operate failure-free in the event of dirt and impacts.
Go to applicationLabelling up to 50,000 containers per hour with just one labelling station.
Go to applicationLubrication- and maintenance-free linear axis with motor enable optimum utilisation of installation space when handling liquids in filling systems.
Go to applicationdiondo has built a cost-effective CT for seabed exploration with drylin® motor components.
Go to applicationFrom concept to realisation. Development of an F&E measurement setup for quantifying wafer specification.
Go to applicationIn person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr